IESNA:LM-63-2002
[TEST]P1339978
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R159740DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 4000K CCT AND, 97CRI , E3A301H TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]357
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.8 17.4 25.4 50.7 111.1 201.8 412.2 868.2 1542.2 1823.9
2096.1 2367.3 2618.4 2828.5 3000.4 3133.1 3222.3 3268.5 3265 3208.8
3094.5 2908.4 2675.4 2408.7 2047.9 1728 1393.9 1091.1 822 399.7
194.8 99.7 29.9 11.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.7 25.4 50 111.5 197.3 399.4 880.7 1560.6 1812.8
2101.3 2384 2607 2827.1 2972.3 3112.9 3200.5 3238.7 3227.9 3167.1
3041.7 2855.3 2626.8 2331.2 2061.7 1706.1 1398.8 1087.3 828.2 409.4
189.3 96.9 29.5 12.2 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25 50 109 191.3 407 859.5 1488.8 1783.2
2032.6 2293 2545.5 2730.6 2896.2 3010.8 3091.8 3130.3 3114.3 3040.4
2918.1 2722.6 2512.5 2227.7 1952 1636.3 1330.4 1068.9 785.2 381
186.8 96.9 29.2 11.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25.4 49.3 105.9 191.7 388.2 779.3 1419 1671.4
1915.5 2183.3 2407.3 2596.2 2732.3 2840.3 2916 2942.1 2918.5 2838.6
2717.1 2534 2322.6 2077.4 1768 1494 1221 967.5 724.1 365.3
179.2 93.8 29.5 12.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25.4 45.8 105.6 181.6 367.1 730 1299.1 1533.2
1771.8 2002.4 2213.9 2375 2513.9 2612.2 2666.3 2678.9 2641.7 2564.9
2446.9 2287.1 2085.7 1846.4 1576.6 1327.3 1055.7 817.8 636.9 326.8
170.2 90.6 28.5 12.8 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 25 44.8 100.4 178.2 343.1 672 1168.6 1381.8
1604 1813.1 1992.3 2129.5 2254.8 2325.7 2370.1 2375.3 2332.6 2252.1
2131.6 1978.8 1785.3 1544.3 1339.8 1092.2 898 714.3 551.8 293.4
152.1 84.7 29.5 12.5 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 17 24.3 44.1 98.6 170.2 318.8 590.4 1032.4 1215.1
1400.5 1577.7 1747.8 1860 1952 2011 2042.3 2034.7 1991.9 1911.4
1794.4 1639.1 1460.6 1267.9 1074.5 900.5 724.8 587.2 467.8 247.6
134.7 76.1 30.2 12.8 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.3 24 42.4 95.5 161.5 288.2 511.5 878.2 1044.9
1190.4 1350.9 1472.8 1572.4 1645 1681.1 1696.4 1681.5 1627.7 1555.4
1444 1324.1 1158.5 1004.3 837.3 709.8 583.1 483.4 385.5 202.1
115.6 69.8 30.6 12.5 4.2 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.8 16.3 24 39.2 89.6 152.5 262.2 444.2 730.7 866.1
997.7 1112.7 1207.1 1288 1333.5 1354.4 1354.4 1333.2 1285.3 1219.6
1121.3 1009.5 893.5 774.1 647.3 544.5 455.6 379.6 313.9 171.9
101.1 62.9 27.8 12.2 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.8 16.7 23.3 38.5 83.7 143.1 234.4 390 602.9 700.1
779.3 869.9 947.4 999.8 1026.2 1034.9 1026.5 1000.8 962.6 913
840.4 753.9 668.1 578.2 492.8 416.7 354.6 299 252.1 148.6
87.2 54.2 27.4 10.8 4.2 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.8 14.9 18.8 24.3 35.1 57.6 79.5 97.2 109 110.1
108.3 104.9 102.1 98.6 95.2 90.6 86.5 81.6 76.1 70.5
64.6 59.7 54.5 49 44.1 38.9 34 28.8 22.6 10.1
6.3 2.4 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.8 13.9 14.9 16 16.7 16.7 16.3 16 14.9 14.6
13.9 13.2 12.2 11.5 10.8 9.7 9 8 6.9 5.6
4.5 3.1 2.1 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.8 12.2 11.1 10.1 8.7 6.9 5.9 4.5 3.5 3.1
2.8 2.1 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
11.8 10.1 7.6 5.9 4.5 3.1 2.1 1.4 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.4 1.4 1.4 1.4
1 1 1 1 0.7 0.7 0.7 0.3 0
11.8 8.3 5.9 4.2 2.4 1.4 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.4 1.4 1.4 1.7 1.4
1.4 1 1 0.7 0.7 0.3 0.3 0 0
11.8 7.6 5.2 3.1 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.4 1.7 2.1 2.1 2.1 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
11.8 7.3 4.9 2.8 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.4 1.7 1.7 2.1 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
